ED20A/4KTWE
Description
Unlock the convenience of a Excel Life Dedicated Plate Hospitality Keycard switches. With a large switching capacity of 4 x 20A switches, each switch plate is designed to stand up to even the heaviest foot traffic yet remain reliable - creating a perfect environment for any busy hospitality setting.
- No contactor required
- 4 x 20A switching capacity
- Suitable for standard key card size ISO/IEC 7810 (85.6 x 53.98 x 0.76mm)
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Supply Voltage: 230-240V a.c.
- Colour: Gloss White
- Plate dimensions: 74 x 118mm
- Plate thickness: 50mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001400837 | 110.0mmW x 170.0mmH x 30.0mmD | 0.121 | 0.123 |
Inner Carton | 5 | 9321001403272 | 163.0mmW x 163.0mmH x 131.0mmD | 0.605 | 0.765 |
Outer Carton | 60 | 9321001405719 | 499.0mmW x 333.0mmH x 262.0mmD | 7.26 | 9.68 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |