e-catalogue 2024

Description

  • Time-delayed switch - IK 10 - IP 55
  • Without neutral, 2-wire
  • 1000 W
  • For controlling 1000 W incandescent and halogen lighting 230 V~, 400 VA ELV halogen fluoro lighting
  • For controlling a motor (eg: Ventilation)
  • 250 VA
  • Time delay from 25 s to 15 mins
  • Energy saving product
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents
Outer Carton 10
Pallet 240

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.