e-catalogue 2024

Description

  • Keyswitches - IK 10 - IP 54
  • To be equipped with European key barrel Cat.No 69795
  • 2-position keyswitch
  • 2 NO contacts
  • 6 A - 230 V
  • Key can be removed in either position
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Outer Carton 10 265.0mmW x 118.0mmH x 305.0mmD 2.034
Pallet 240

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.