R2920/15CV
Description
The HPM R2920/15CV Extra Heavy Duty Caravan Extension Lead is designed to withstand the most rugged applications. Heavier gauge conductors reduce voltage drop.
- 3 x 1.5mm² flexible extra heavy duty cable
- Extra heavy duty 15A cable is designed to withstand the most rugged applications. Heavier gauge conductors reduce voltage drop
- 15A clear moulded plug and socket for easy safety inspection
- Wide blade earth terminal for 15A outlets
- Ideal for caravan and campsites, or high power appliances
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001408659 | 130.0mmW x 60.0mmH x 420.0mmD |
Outer Carton | 3 | 9321001408666 | 500.0mmW x 210.0mmH x 190.0mmD |
Pallet | 288 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |