e-catalogue 2024

576015

Arteor - Panel mounting support - for 1-3 mm thick panels - 1 module

Base Unit Contents 1
Base Unit Barcode 3245065760156
Item Dimensions 60.8mmW x 64.0mmH x 20.0mmD

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • Panel mounting supports
  • For 1 to 3 mm thick panels
  • For 1 module
  • Clips into a 28 x 53.5 mm aperture
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065760156
Inner Carton 10 3414971632950 97.0mmW x 57.0mmH x 99.0mmD 0.1
Outer Carton 100 3414971632967 200.0mmW x 130.0mmH x 296.0mmD 1.1
Pallet 2000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.