e-catalogue 2024

ED7774UG

Excel Life 10A Horizontal Quad Powerpoint Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 195.0mmW x 77.0mmH x 22.3mmD
Video youtube

Description

Enhance your home or office with the Excel Life Dedicated Plate Quad Powerpoint. Its compact design allows for easy integration into any space. The product prioritizes safety with raised insulated barriers on the terminals that prevent unintentional contact with live wires. Furthermore, installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Current Rating: 10A, Supply Voltage: 230-240V a.c.
  • Retained terminal screws
  • Colour: Urban Grey
  • Conforms to AS/NZS 3112
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 195 x 77mm
  • Plate thickness: 22.3mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001411239 250.0mmW x 150.0mmH x 60.0mmD 0.226 0.228
Inner Carton 5 9321001411895 200.0mmW x 200.0mmH x 83.0mmD 1.13 1.29
Outer Carton 40 9321001412557 410.0mmW x 410.0mmH x 180.0mmD 9.04 10.82

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.