e-catalogue 2024

EM770DUOUG

Excel Life - Rocker switch mechanism 1 way duo 16A 10AX 240V a.c. urban grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001411635
Video youtube

Description

  • Rated 16A (Fluoro rated up to 10AX)
  • 2x Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • 2 mechanisms in the space of 1
  • Colour: Urban Grey
  • Engraved 'DUO'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001411635
Inner Carton 10 9321001412298 99mmW x 49mmH x 99mmD
Outer Carton 120 9321001412953

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.