e-catalogue 2024

EM770/20RDUG

Excel Life - Rocker switch mechanism 2 way 20A 20AX 240V a.c. with red dot Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001411697
Item Dimensions 21.0mmW x 21.0mmH x 23.0mmD

Description

  • Fluoro rated up to 20AX
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Red indicator marking on switch
  • Colour: Urban Grey
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001411697
Inner Carton 10 9321001412359 97.0mmW x 97.0mmH x 46.0mmD
Outer Carton 120 9321001413011 210.0mmW x 210.0mmH x 160.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.