e-catalogue 2024

EM770/25UG

Excel Life - Rocker switch mechanism 1 way 25A 20AX 240V a.c. urban grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001411710

Description

  • 25A rocker switch (20AX fluorescent rated)
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Colour: Urban Grey
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001411710
Inner Carton 10 9321001412373 99mmW x 49mmH x 99mmD
Outer Carton 120 9321001413035

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.