e-catalogue 2024

EM770/32UG

Excel Life - Rocker switch mechanism 1 way 32A 20AX 240V a.c. urban grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001411727
Item Dimensions 21.0mmW x 21.0mmH x 23.0mmD

Description

Excel Life mechanisms provide excellent switching action. Made in Australia, they offer superior make or break contact, ensuring durability and safety of your electrical installation.

  • 32A rocker switch (20AX fluorescent rated)
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Can be fitted with LED ring accessory (EM770LEDBL)
  • Colour: Urban Grey
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001411727
Inner Carton 10 9321001412380 97.0mmW x 97.0mmH x 46.0mmD
Outer Carton 120 9321001413042 210.0mmW x 210.0mmH x 160.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.