e-catalogue 2024

EM770/32HOTPUG

Excel Life - Engraved rocker switch mechanism 1 way 32A 240V a.c. HOT PLATE engraved urban grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001413820

Description

  • 32A rocker switch (20AX fluorescent rated)
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Colour: Urban Grey
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Engraved 'HOT PLATE'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001413820
Inner Carton 10 9321001414285 99mmW x 99mmH x 49mmD
Outer Carton 120 9321001414742

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.