EM770/32OVENUG
Description
- 32A rocker switch (20AX fluorescent rated)
- Single Pole, Single Throw
- Excellent switching action - superior make or break contact
- Clear engraving on mechanisms allows for easy identification of function
- Colour: Urban Grey
- Can be fitted with an LED ring kit (EM770LEDUG)
- Engraved 'OVEN'
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001413844 | |
Inner Carton | 10 | 9321001414308 | 99mmW x 99mmH x 49mmD |
Outer Carton | 120 | 9321001414766 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |