e-catalogue 2024

EM770/32RDUG

Excel Life - Engraved rocker switch mechanism 1 way 32A 240V a.c. with red dot urban grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001413868

Description

  • 32A rocker switch (20AX fluorescent rated)
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Red indicator marking on switch
  • Colour: Urban Grey
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001413868
Inner Carton 10 9321001414322 99mmW x 49mmH x 99mmD
Outer Carton 120 9321001414780

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.