EM770DUOHTUG
Description
- Rated 16A (Fluoro rated up to 10AX)
- 2x Single Pole, Single Throw
- Excellent switching action - superior make or break contact
- Clear engraving on mechanisms allows for easy identification of function
- Colour: Urban Grey
- 2 mechanisms in the space of 1
- Engraved 'HEAT / HEAT'
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001413929 | |
Inner Carton | 10 | 9321001414384 | 99mmW x 49mmH x 99mmD |
Outer Carton | 120 | 9321001414841 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |