e-catalogue 2024

EM770DUOHTWE

Excel Life - Engraved rocker switch mechanism 1 way duo 16AX 240V a.c. HEAT engraved white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001413936
Video youtube

Description

  • Rated 16A (Fluoro rated up to 10AX)
  • 2x Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Colour: White
  • 2 mechanisms in the space of 1
  • Engraved 'HEAT / HEAT'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001413936
Inner Carton 10 9321001414391 99mmW x 49mmH x 99mmD
Outer Carton 120 9321001414858

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.