e-catalogue 2024

EC20A/4KTWE

Excel Life - Common plate - Hospitality keycard switch 4 gang mechanical 20A 240V a.c. 85x54mm card white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001400844

Description

  • No contactor required
  • Big switching capacity
  • More fixing options - 4 corners
  • Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400844 110mmW x 170mmH x 30mmD
Inner Carton 5 9321001403289 163mmW x 131mmH x 163mmD
Outer Carton 60 9321001405726

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.