ED777ESUG
Description
Excel Life's Dedicated Plate Double Powerpoint with Safety Shutters provides the ideal solution for your kindergartens, childcare facilities, schools and family homes. Its self-closing shutters are designed to keep inquisitive fingers safe while its compact design ensures easy integration into any space.
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Current Rating: 10A, Supply Voltage: 230-240V a.c.
- Retained terminal screws
- Colour: Urban Grey
- Conforms to AS/NZS 3112
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001417316 | 140.0mmW x 190.0mmH x 30.0mmD | 0.104 | 0.106 |
Inner Carton | 10 | 9321001417323 | 163.0mmW x 131.0mmH x 163.0mmD | 1.04 | 1.21 |
Outer Carton | 120 | 9321001417330 | 499.0mmW x 333.0mmH x 266.0mmD | 12.48 | 15.02 |
Documentation
Data Sheets & Others | |
Brochures |