e-catalogue 2024

ED787DPUG

Excel Life 10A Double Pole Horizontal Single Powerpoint Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001417378
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Double Pole Powerpoint provides added safety by isolating both the live and neutral wires, reducing the risk of electrical shock or fire. The compact design allows for easy integration into any space, and installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Ideal for use with heavy-duty appliances with high power-consumption
  • 10A 230-240V a.c.
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • More fixing options - 4 corners
  • Oval 84 mm fixing points making it easier to straighten-up products at the last minute
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Retained terminal screws
  • Colour: Urban Grey
  • Cut-out size: 56 x 96mm
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001417378 140.0mmW x 190.0mmH x 30.0mmD 0.111 0.113
Inner Carton 10 9321001417385 163.0mmW x 131.0mmH x 163.0mmD 1.11 1.28
Outer Carton 120 9321001417392 499.0mmW x 333.0mmH x 262.0mmD 13.32 15.86

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.