ED770/40WE
Description
The Excel Life Dedicated Plate Series switches with heavy duty rocker switches have a switching capacity of 40A, making it suitable for use with appliances that require the additional amperage. They are built tough and are reliable to withstand wear and tear in both residential and commercial environments.
- 40A switching capacity, single pole
- Supply Voltage: 230-240V a.c.
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Colour: Gloss White
- Cut-out size: 56 x 96mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001417583 | 140.0mmW x 190.0mmH x 33.0mmD | 0.11 | 0.112 |
Inner Carton | 10 | 9321001417590 | 163.0mmW x 131.0mmH x 163.0mmD | 1.1 | 1.27 |
Outer Carton | 120 | 9321001417606 | 499.0mmW x 333.0mmH x 262.0mmD | 13.2 | 15.74 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |