316513
Description
Based on RJ45 connection, this Intercom kit includes a 7'' Handsfree internal screen and IP54/IK07 external panel. Suitable for single homes/apartments, it can be expanded up to 3 internal screens in total, with communication between each internal screen available without any extra accessory.
- 7 internal screen
- IP54/IK07 door station
- RJ45 technology for easy installation
- Expandabled to up to 3 internal screens
- 1 Year Warranty
Documentation
Data Sheets & Others | |
Declaration of Conformity |