AR400A2PMWE
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- Suitable for LED dimmable devices
- 2 Wire technology soft touch electronic push button
- Multi-way dimming option, (Slave Dimmer Cat No. AR450SMWE)
- Programmable LED indicator
- Programmable Max/Min light levels
- Dimming level memory function
- Program parameters stored in a non-volatile memory
- Short circuit and overload protection
- Complies to Australian Standards AS/NZS 3100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001431275 | |
Inner Carton | 10 | 9321001431312 | 163.0mmW x 131.0mmH x 163.0mmD |
Outer Carton | 120 | 9321001431350 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |