e-catalogue 2024

409508

Miniature Circuit Breaker DX3 400V a.c - 3P C 125A 10KA

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064095082
Item Dimensions 94.8mmW x 53.1mmH x 77.8mmD

Description

  • Breaking capacity of 10kA
  • Label holder enables clear identification of circuits for easy maintenance
  • Large terminals up to 35mm² (In ? 63A) or 70mm² (In ? 80A)
  • Padlock accessory (Cat no MCBLOCK) for installation in DB's

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064095082
Inner Carton 1 108.0mmW x 86.0mmH x 112.0mmD 0.691
Outer Carton 5 200.0mmW x 130.0mmH x 296.0mmD 3.593

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.