e-catalogue 2024

412523

CX3 - modular contactor - 250V a.c. 2P 25A 2NO 230V a.c. coil without handle 1 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064125239

Description

Legrand Power contactor CX³ range. Comes without handle. Uses Electromagnetic contactor (monostable relay) technology. Ideal for controlling a load remotely via a switch. Could be mount in any position for ease of installation. The product profile and positioning of the terminals allows single-phase and three-phase toothed connection supply busbars to be passed at the top of the product without impairing accessibility of the contactor terminals. This way it is possible to select the position of the pulse.

  • Power contactors with 230 V~ coil
  • 2-pole - 250 V~
  • I max : 25 A
  • Type of contact : 2 N/O
  • Number of modules : 1
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245064125239
Inner Carton 10 9321001476030
Outer Carton 100 9321001476047

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.