e-catalogue 2024

412558

CX3 - modular contactor - 250V a.c. 2P 25A 2NO 230V a.c. coil low noise with handle 1 module

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064125581
Item Dimensions 94.9mmW x 17.8mmH x 66.3mmD

Description

  • Low noise power contactors with 230 V~ coil and handle
  • 2-pole - 250 V~
  • I max : 25 A
  • Type of contact : 2 N/O
  • Number of modules : 1
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064125581
Inner Carton 1 88.0mmW x 24.0mmH x 100.0mmD 0.132
Outer Carton 42 200.0mmW x 197.0mmH x 296.0mmD 5.802

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.