AR400A3PMWE
Description
Legrand push button dimmer mechanism from Arteor range that suits all Arteor plates. Create differencet abiance according the light intensity. A short button press turns the dimmer ON or OFF. When turned on, the dimmer will go immediately to the same brightness level as when it was last turned off. A long button press will cause the dimmer brightness to go up or down. When dimming up, it will stop when maximum brightness is reached, and when dimming down, it will stop when minimum brightness is reached.
- Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
- 400VA, 3 wire dimmer
- Multi-way dimming option with AR450SLAVEWE
- Programmable LED indicator (Blue or Red)
- Programmable soft-start mode & Max/Min light levels
- Dimming level memory function
- Short circuit protection
- KickStart mode suitable for modern light sources
- Program parameters stored in a non-volatile memory
- Complies to Australian Standards AS/NZS 3100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001419471 | |
Inner Carton | 10 | 9321001419488 | 126.0mmW x 162.0mmH x 83.0mmD |
Outer Carton | 120 | 9321001419495 | 330.0mmW x 250.0mmH x 80.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |