AR400A3PMMGN
Description
Electronic Push Button Dimmer, Suitable for LED dimmable devices with 3 Wire technology and soft touch electronic push button, Dimming level memory function and programmable LED indicator.
- Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
- 400VA, 3 wire dimmer
- Multi-way dimming option with AR450SLAVEMGN
- Programmable LED indicator (Blue or Red)
- Programmable soft-start mode & Max/Min light levels
- Dimming level memory function
- Short circuit protection
- KickStart mode suitable for modern light sources
- Program parameters stored in a non-volatile memory
- Complies to Australian Standards AS/NZS 3100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001419501 | |
Inner Carton | 10 | 9321001419518 | 126.0mmW x 162.0mmH x 83.0mmD |
Outer Carton | 120 | 9321001419525 | 330.0mmW x 250.0mmH x 80.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |