e-catalogue 2024

DB36P250M0800H

DBX³ - Distribution board IP42 1 DIN standard with main switch grey 36P 250A 800Hx590Wx225Dmm

Availability No Longer Available
Saleable Location AUS/NZL

Description

  • Fitted with chassis 250A 25kA/0.1s and 250A main switch
  • IP 42 rated
  • Hinged escutcheon
  • 1 DIN rail or 2 DIN rail knock-outs options
  • Split earth & netural wiring
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001485834

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.