e-catalogue 2024

DB60PM2D1200H

DBX³ - Distribution board IP42 2 DIN standard with main switch grey 60P 250A 2 x DIN cut-outs 1200Hx590Wx225Dmm

Base Unit Contents 1
Base Unit Barcode 9321001483007

Description

  • Fitted with chassis 250A 25kA/0.1s and 250A main switch
  • IP 42 rated
  • Hinged escutcheon
  • 1 DIN rail or 2 DIN rail knock-outs options
  • Split earth & netural wiring
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001483007
Pallet 8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.