e-catalogue 2024

ED787ARWE

Excel Life 10A Round-Earth Autoswitch Horizontal Single Powerpoint Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001423294
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Autoswitch Double Powerpoint is designed to provide efficient energy management by automatically switching between on and off depending on device or appliance usage. Its compact size makes it easy to install in any setting, while its funnel-shaped terminals and super-hard deep screw heads make for fast and reliable installation.

  • Internal automatic switching mechanism
  • Only turns power on to the socket when pins engage to a safe point
  • Round earth pin designed for specific appliances where 10A rating is required
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Current Rating: 10A, Supply Voltage: 230-240V a.c.
  • Retained terminal screws
  • Colour: Gloss White
  • Conforms to AS/NZS 3112
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001423294 140.0mmW x 190.0mmH x 30.0mmD 0.1 0.102
Inner Carton 10 9321001423799 163.0mmW x 163.0mmH x 131.0mmD 1.0 1.17
Outer Carton 120 9321001424291 499.0mmW x 333.0mmH x 262.0mmD 12.0 14.54

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.