ED787AUG
Description
The Excel Life Dedicated Plate Autoswitch Double Powerpoint is designed to provide efficient energy management by automatically switching between on and off depending on device or appliance usage. Its compact size makes it easy to install in any setting, while its funnel-shaped terminals and super-hard deep screw heads make for fast and reliable installation.
- Internal automatic switching mechanism
- Only turns power on to the socket when pins engage to a safe point
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Current Rating: 10A, Supply Voltage: 230-240V a.c.
- Retained terminal screws
- Colour: Urban Grey
- Conforms to AS/NZS 3112
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001423300 | 140.0mmW x 190.0mmH x 30.0mmD | 0.1 | 0.102 |
Inner Carton | 10 | 9321001423805 | 163.0mmW x 163.0mmH x 131.0mmD | 1.0 | 1.17 |
Outer Carton | 120 | 9321001424307 | 499.0mmW x 333.0mmH x 262.0mmD | 12.0 | 14.54 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |