D642/L2
Description
A simple, battery operated door chime. With no wiring, you can place them wherever you wish. Or carry them with you so you never miss a delivery, nor a visiting friend. Featuring a flashing LED indicator they are useful in circumstances when you cannot hear the door chime tune
- Easy DIY installation - no hard wiring required
- Range: up to 100m
- Choice of 36 melodies with Adjustable volume
- Unique connection between the push button and receiver to avoid interference with other devices
- Low Energy Consumption
- WARNING!
- HAZARDOUS KEEP BATTERIES OUT OF REACH OF CHILDREN
- This product contains a coin battery. If swallowed, a lithium coin battery can cause severe or fatal injuries within 2 hours. Keep batteries out of reach of children. If you think batteries may have been swallowed or placed inside any part of the body, seek medical attention immediately.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001424574 | 175mmW x 215mmH x 40mmD | 193.0 | |
Inner Carton | 8 | 9321001424598 | |||
Outer Carton | 48 | 9321001424611 | |||
Pallet | 960 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |