e-catalogue 2024

321060

Hands-free colour internal unit with 3.5 TFT LED backlit display.

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 165.0mmW x 158.0mmH x 30.0mmD
Video youtube

Description

Equipped for standard video door entry functions plus direct call to the switchboard and entrance panel camera activation. 12 different ringtones. Wall-mounting installation.

  • 3.5” colour screen
  • Compact handsfree design
  • Surface mounted
  • Dimensions: 165 x 160 x 35mm
  • Integrates with BTicino D45 range of Cat 5e door entry systems
  • Supply voltage – 30.5V d.c. Bus power

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 228.0mmW x 85.0mmH x 318.0mmD 745.0
Outer Carton 1 295.0mmW x 395.0mmH x 590.0mmD 9.24

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.