412602
Description
- Resettable
- 230 V~ - 50/60 Hz
- Timing adjustable from 0.5 sec to 10 min
- Manual override contact
- Output 16 A - 250 V~ - ? cos phi = 1
- 2000 W incandescent/halogen
- 2000 W halogen - 230 V~
- 1000 VA fluo - series compensated
- 120 VA fluo - parallel compensated 14 ?F
- 100 VA compact fluorescent
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064126021 | 20.0mmW x 90.0mmH x 80.0mmD | 81.0 | |
Inner Carton | 10 | 103.0mmW x 96.0mmH x 222.0mmD | 0.853 | ||
Outer Carton | 100 | 230.0mmW x 210.0mmH x 550.0mmD | 8.776 |
Documentation
Instruction Sheets |