AR9102FFFOXMMGN
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- Suitable for custom AV plates used in conjunction with Arteor plates and accessories
- F-Type – 3.0 GHz Foxtel approved (App No F10448)
- Front mountable
- Insert module dimensions 22mm x 45 module
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001431947 | 110mmW x 170mmH x 25mmD |
Inner Carton | 10 | 9321001432128 | 126mmW x 162mmH x 83mmD |
Outer Carton | 120 | 9321001432302 |