ED777AESUG
Description
Excel Life's Dedicated Plate Autoswitched Powerpoint is a perfect solution for any space needing to optimize energy consumption. Its smart design intelligently adjusts power supply based on usage, and its safety measures such as raised insulated barriers make it an ideal choice for kindergartens, childcare facilities, schools, and family homes alike.
- Internal automatic switching mechanism
- Only turns power on to the socket when pins engage to a safe point
- Self-closing shutters improve safety and help keep inquisitive young fingers safe
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Current Rating: 10A, Supply Voltage: 230-240V a.c.
- Retained terminal screws
- Colour: Urban Grey
- Conforms to AS/NZS 3112
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001425564 | 140.0mmW x 190.0mmH x 33.0mmD | 0.104 | 0.106 |
Inner Carton | 10 | 9321001425588 | 163.0mmW x 163.0mmH x 131.0mmD | 1.04 | 1.21 |
Outer Carton | 120 | 9321001425601 | 499.0mmW x 333.0mmH x 266.0mmD | 12.48 | 15.02 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |