684436
Description
A 24m viewing distance wall mount diffuser only, to suit standalone or Axiom models of recessed or surface mount E3 LED exit signs. Flag mount style aesthetics. Gear must be ordered separately
- Mode of operation: Maintained
- Supply voltage: Gear ordered separately
- Power consumption: 3W
- LED Service Life (LSL): 50,000 hours
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Stainless Steel Wall plate and Acrylic diffuser
- Mounting: For wall installations
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001427230 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |