3523
Description
Additional toroid for bus meter with 3 inputs for toroids item 03555, and actuator with current sensor, item 03558 for the measurement of the earth leakage current. Cable length 400mm. The toroid has no direction of installation.
- Operates with consumption indicator Cat.No 03555
- Also operates with controller Cat.No 03558 for load diagnostics 90 A max.
- Cable cross-section 25 mm² max.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543402054 | 27.0mmW x 60.0mmH x 58.0mmD | 34.0 | |
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 8.77 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets | |
Approvals |