F522
Description
Actuator with integrated current sensor for the measurement of the consumptions of the controlled load. 1 relay for single load, resistive, 16A, or 10A for incandescent lamps and 4A fluorescent lamps or ferromagnetic transformers. Zero crossing bistable relay intended for the load control. Automation and/or Management functions. Version for installation on 1 DIN rail module with forcing key
- Used to define a priority level for a circuit in the context of a load shedding function
- For installation in the consumer unit
- 1 DIN module 17.5 mm
- Can be used as an electronic control box controller and/or an energy management controller
- Measures the consumption of the load being controlled and displays (via touch screen Cat.Nos 5739 60/62/63) instantaneous and cumulative consumption with separate reset
- Diagnostics of the load being controlled with use of toroid Cat.No 03556
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543404300 | 88.0mmW x 26.0mmH x 100.0mmD | 86.0 | |
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 9.46 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets |