F523
Description
Actuator with relay - for single loads: 16A resistive or 10A for incandescent lamps and 4A for fluorescent lamps or ferromagnetic transformers - Zero crossing bistable relay intended for the load control automation and/or management functions. Version for installation on 1 DIN rail module with forcing key.
- Used to define a priority level for a circuit in the context of a load shedding function
- For installation in the consumer unit
- 1 DIN module 17.5 mm
- Can be used as an electronic control box controller and/or an energy management controller
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543404317 | 88.0mmW x 26.0mmH x 100.0mmD | 84.0 | |
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 9.24 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets |