EC787NIDCABU
Description
- Chemical Resistant and Antimicrobial
- Internal safety shutters for extra safety
- Power available LED (Amber)
- 10A rated
- More fixing options – 4 corners
- Retained terminal screws
- Marked with “RCD protected”
- Colour: Blue (UPS)
- Available with Circuit ID
- Cut-out size: 96 x 56mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001427827 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001428633 | 163mmW x 163mmH x 131mmD |
Outer Carton | 120 | 9321001429449 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Technical Drawings | |
Declaration of Conformity |