e-catalogue 2024

EC777IDCABE

Excel Life - Medical - Common plate - Horizontal cleaners double powerpoint - Cleaning purposes only engraved - antimicrobial & chemical resistant 2 gang with circuit ID 10A 240V a.c. beige

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001428077
Video youtube

Description

  • Chemical Resistant and Antimicrobial
  • Internal safety shutters for extra safety
  • More fixing options - 4 corners
  • Retained terminal screws
  • Colour Beige Marked “CLEANING PURPOSES ONLY”
  • Available with Circuit ID
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001428077 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001428886 163mmW x 163mmH x 131mmD
Outer Carton 120 9321001429692

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.