e-catalogue 2024

EC787/15NCARD

Excel Life - Medical - Common plate - Horizontal single powerpoint - RCD protected engraved - antimicrobial & chemical resistant 1 gang 15A 240V a.c. with LED power available red

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001428213
Video youtube

Description

  • Chemical Resistant and Antimicrobial
  • Internal safety shutters for extra safety
  • Power available LED (Amber)
  • 15A rated
  • More fixing options – 4 corners
  • Retained terminal screws
  • Marked with “RCD protected”
  • Colour: Red (Essential)
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001428213 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001429029 163mmW x 163mmH x 131mmD
Outer Carton 120 9321001429838

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.