e-catalogue 2024

EC787XCAWE

Excel Life - Medical - Common plate - Horizontal single powerpoint - 'RCD protected' engraved - antimicrobial & chemical resistant 1 gang 10A 240V a.c. with extra function hole white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001428305
Video youtube

Description

  • Chemical Resistant and Antimicrobial
  • Internal safety shutters for extra safety
  • More fixing options – 4 corners
  • Retained terminal screws
  • Versatile - insert any 770 medical module into the extra hole to create a customised product quickly onsite eg.EM770CAWE
  • Colour: White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001428305 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001429111 163mmW x 163mmH x 131mmD
Outer Carton 120 9321001429920

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.