EC787/15CAWE
Description
- Inline terminals for easier installation
- Inline terminals for easier installation
- More fixing options - 4 corners
- Captive terminal screws
- Common external surround - fits all switches and powerpoints in the Common Plate series
- Cut-out size: 96 x 56mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001442486 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001443230 | |
Outer Carton | 120 | 9321001443957 |
Documentation
Data Sheets & Others | |
Brochures | |
Technical Drawings | |
Declaration of Conformity |