e-catalogue 2024

EC787/15CARD

Excel Life - Medical - Common plate - Horizontal single powerpoint - RCD protected engraved - antimicrobial & chemical resistant 1 gang 15A 240V a.c. red

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001442509
Video youtube

Description

  • Inline terminals for easier installation
  • Inline terminals for easier installation
  • More fixing options - 4 corners
  • Captive terminal screws
  • Common external surround - fits all switches and powerpoints in the Common Plate series
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001442509 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001443254
Outer Carton 120 9321001443971

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.