e-catalogue 2024

CDAR770/3FLHMGN

Arteor - Engraved switch plate - Switch 3 gang 16A 240V a.c. engraved Light/Fan/Switch magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001430216
Item Dimensions 127.0mmW x 92.0mmH x 7.7mmD

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • Ideal for creating a different look to your rooms
  • Grid and 770 mechanism
  • 230-240V a.c 16AX
  • This requires an Arteor cover plate (purchased seperately) 
  • Engraved switches
  • Cut-out size: 100 x 40mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001430216 31.0mmW x 152.0mmH x 93.0mmD 92.0 96.0
Inner Carton 5 9321001430421 163.0mmW x 163.0mmH x 131.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.