e-catalogue 2024

CDAR883/1WE

Arteor - Push-button electronic switch 10A 250V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001430209

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • Ideal for adding colour to your rooms
  • Grid and 770 mechanism
  • Max 1200VA load
  • This requires an Arteor cover plate (purchased seperately) 
  • Red LED on/off load status indication
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001430209
Inner Carton 5 9321001430414 163mmW x 163mmH x 131mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.