EMELVNWE
Description
These mechanisms allow interfacing to Extra Low Voltage (ELV) control systems such as Air-conditioning or Automation systems.
- Suitable for ELV control systems
- Rated 12V d.c.
- Easy screw terminal connection
- Fits into Legrand Excel Life plates
- Available with 10mA Red LED independently connected
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001401537 | |
Inner Carton | 10 | 9321001403975 | 126mmW x 83mmH x 162mmD |
Outer Carton | 120 | 9321001406419 |
Documentation
Data Sheets & Others | |
Brochures |