e-catalogue 2024

LFS013KBL

HPM PAR38 28W 2200lm LED Warm White Twin Floodlight with PIR Sensor

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001434788

Description

This versatile floodlight features dual lights that can be independtly positioned allowing different areas to be illuminated. Ideal for secluded walkways and driveways the PIR sensor automatically activates lights when motion is detected within the detection range.

  • Ideal for outdoor areas, front and back porches, deck and patio, secluded walkways and driveway
  • Security - instantly reacts to intruders by turning lights on
  • Lumen output: 2,200lm
  • 75lm / W
  • Lifespan: 30,000 hours
  • Head swivel angle: 120°
  • Sensor detection range/angle: 12m / 180°
  • Adjustable time-delay and lux level
  • IP44 weatherproof rating
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001434788 405.0mmW x 150.0mmH x 120.0mmD 940.0 1042.0
Outer Carton 10 9321001434795 620.0mmW x 420.0mmH x 315.0mmD 10.8 12.0
Pallet 160

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.