LDL033KWE
Description
The diminutive Fresia series delivers big performance with a minimal footprint. Available in both white or polished aluminium, it is ideal for retrofitting halogen lights with 70mm hole cut-outs.
- Anodised aluminium construction
- Lumens output up to 980lm
- Provided with flex and plug
- Wide beam angle 80°-100°
- IP44 (suitable for alfrescos)
- High efficacy (lm/w): 63-78 lm/w
- Trailing and leading edge dimmers compatible
- Smooth dimming range
- Quick-connect wiring between fitting and driver (1m lead)
- High quality LED chips
- IC insulation rating: A type IC recessed luminaire can be installed with building material that can be exposed continuously to temperatures up to 90°C as such insulation can cover and abut the side of the luminaire
- Low profile
- Up to 20 years life span
- Driver suitable with standard slab cannister
- 6-year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001434801 | 125mmW x 115mmH x 125mmD | 490.0 | 490.0 |
Outer Carton | 20 | 9321001434849 | |||
Pallet | 800 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |